??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-3573
MATERIAL
Material
polyamide
FINISH
Finish
black
A
40 mm
B
60 mm
C
5.2 mm
D
4 mm
E
5.7 mm
F
13 mm
H
19 mm
WEIGHT
weight
25 g
S
5.3 mm
下载CAD模型
预览
3D
尺寸标注