??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-9000
MATERIAL
Material
polyamide
FINISH
Finish
black
A
108 mm
B
131 mm
C
9.5 mm
D
6 mm
WEIGHT
weight
98 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30210-heavy-duty-plastic-hinge-1800-opening.html
Download CAD models
Previews
3D
Dimension