??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
54-7-3000
MATERIAL
Material
polypropylene
FINISH
Finish
white
A
25.4 mm
B
76.2 mm
C
3.2 mm
WEIGHT
weight
5 g
S
3.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25512-plastic-hinges-25-4-mm-long.html
Download CAD models
Previews
3D
Dimension