??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
54-7-3008
MATERIAL
Material
polypropylene
FINISH
Finish
black
A
38.1 mm
B
25.4 mm
C
1.6 mm
F
15.9 mm
G
28.6 mm
WEIGHT
weight
5 g
S
3.43 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25517-plastic-hinges-38-1-mm-and-50-8-mm-long.html
Stáhnout CAD model
Previews
3D
Dimenze