??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
54-7-3023
MATERIAL
Material
polypropylene
FINISH
Finish
white
A
63.5 mm
B
54 mm
C
5 mm
WEIGHT
weight
20 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26209-plastic-hinges-63-5-mm-long-with-reversed-leaves.html
Pobierz modele CAD
Previews
3D
Wymiar