??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
54-7-3027
MATERIAL
Material
polycarbonate
FINISH
Finish
transparent
A
63.5 mm
B
54 mm
C
5 mm
WEIGHT
weight
20 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26212-plastic-hinges-63-5-mm-long-with-reversed-leaves.html
Download CAD models
Previews
3D
Dimension