??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
54-7-3028
MATERIAL
Material
polyethylene
FINISH
Finish
natural
A
63.5 mm
B
54 mm
C
5 mm
NOTE
Note
drilled
WEIGHT
weight
20 g
S
6.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25525-plastic-hinges-63-5-mm-long.html
Download CAD models
Previews
3D
Dimension