??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
54-7-3510
MATERIAL
Material
polyacetal
FINISH
Finish
black
A
50 mm
B
60 mm
TORQUE
Torque
0.49 N.m N.m
WEIGHT
weight
30 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25236-detent-plastic-hinges.html
Download CAD models
Previews
3D
Dimension