??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
54-7-3543
MATERIAL
Material
polymer
FINISH
Finish
dark grey
A
115 mm
B
72 mm
C
26.5 mm
D
26 mm
TORQUE
Torque
5 - 7 N.m N.m
NOTE
Note
Damper working direction when opening the hinge: hinge without marking color (backside)
WEIGHT
weight
180 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30169-soft-close-dampening-hinges-in-plastic.html
Download CAD models
Previews
3D
Dimension