??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
54-7-3544
MATERIAL
Material
polymer
FINISH
Finish
dark grey
A
115 mm
B
72 mm
C
26.5 mm
D
26 mm
TORQUE
Torque
5 - 7 N.m N.m
NOTE
Note
Damper working direction when closing the hinge: hinge with red marking color (backside)
WEIGHT
weight
180 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30170-soft-close-dampening-hinges-in-plastic.html
下載CAD模型
Previews
3D
尺寸