??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
54-7-3548
MATERIAL
Material
POM
FINISH
Finish
white
A
40 mm
B
28 mm
C
2.5 mm
D
2 mm
TORQUE
Torque
0.25 N.m N.m
F
5 mm
G
25 mm
WEIGHT
weight
5 g
S
3.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30326-mini-torque-hinges-torque-0-25-n-m.html
Download CAD models
Previews
3D
Dimension