??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
54-7-3549
MATERIAL
Material
polyamide
FINISH
Finish
black
A
85 mm
B
91 mm
C
30.5 mm
NOTE
Note
with built-in safety catch
WEIGHT
weight
102 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30349-compression-latching-hinges.html
下载CAD模型
预览
3D
尺寸标注