??
Catalog navigation
CAD模型选择
HELP_VARIABLE
CODE
COD.
D
Wheel diametar
mm
B
Wheel width
35+35 mm
H
Overall height
mm
AXB
Top plate outer dimensions
100x85 mm
AAXBB
Hole spacing
80x60 mm
EE
Hole width
9 mm
E
Offset
mm
LC
Load capacity 4km/h
daN
LC2
Load capacity 6km/h
daN
W
weight
kg
下载CAD模型
预览
3D
尺寸标注