??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA110ID05
Type (ASN)
599-00214
SA100ID04
Valve type
shut-off and control valve assemblies
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID006
CV
4.0
SA700ID27
Nominal width system
DN
SA700ID28
Nominal dimension
15.00
SA700ID29
Nominal pressure system
Class
SA700ID30
nominal pressure
125
SA700ID008
max. operating pressure
44 psi
SA700ID08
max. operating pressure
1599 bar
SA700ID033
Minimum operating temperature TB
34.0 F
SA700ID007
max. operating temperature
230.0 F
SA400ID03
Body material
brass
SA71012ID04
Width
2.76 Pouce
SA71012ID05
Depth
1.5 Pouce
SA71012ID06
Height
2.36 Pouce
SA71012ID08
Weight
0.730 lb
SA740ID03
Zertification
SA810ID03
Manufacturer’s reference number
BPZ:599-00214
SA810ID03_ACC
Manufacturer’s reference number incl. Accessory
BPZ:599-00214
SA810ID04
Zertification
BPZ:599-00214
SA810ID06
GTIN number
4034106331931
SA810ID10
Description text
599 Series Zone Valve, 1/2", 2W, 4.0Cv, linear, ANSI 125, 1/10" stroke, NPT
SA810ID14
Units of quantity
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer's catalog
20190918
SA010ID08
Global Location Number GLN for manufacturer identification
7612914000002
ETIMCLASSN
ETIM classname
Two way control valve
ETIMCLASSC
ETIM classcode
EC011435
IFCEXPORT
IfcExportAs
IfcValve.MIXING
OMNICLASSNU
OmniClass number
23-27 31 29 15
OMNICLASS
OmniClass title
Thermostatically Controlled Mixing Valves
UNICLASSC
Uniclass code
Pr_65_54_95_26
SA010ID02
Sheet number of the guideline
2
ACCESSORY_1
Accessories:
Modèles CAO générés
Aperçus 3D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.