??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Short Text
12"PNEUM ACT 3/4"(20MM)
SA110ID05
Product main group
599-01010
SA71015ID004
Width
15.100 Inch
SA71015ID006
Height
17.900 Inch
SA71015ID005
Depth
15.100 Inch
SA100ID04
pneumatic
SA700ID07
Minimum operatingoltage (lower functioning limit)
SA700ID38
lock against rotation
no
SA700ID22
min. temperature of medium
-4.000 °C
SA700ID20
max. temperature of medium
186.000 °C
SA700ID022
min. temperature of medium
24.800 F
SA700ID020
max. temperature of medium
366.800 F
SA700ID27
condensation allowable
no
LINK
http://www.siemens.com/btproduct?BPZ:599-01010
SA810ID03
Manufacturer order number
BPZ:599-01010
SA810ID04
Datanorm number
BPZ:599-01010
SA810ID06
GTIN number
804766015144
SA810ID10
Description text
Valve Actuator, Pneumatic, 12-inch, 5 psi span, 3/4 inch Stroke, 1/4-inch NPT
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer WEB address
http://www.siemens.com/buildingtechnologies
ETIMCLASSC
ETIM classcode
EC011197
ETIMCLASSN
ETIM classname
Pneumatic servomotor for valves
IFCEXPORT
IfcExportAs
IfcActuator.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 17
OMNICLASS
OmniClass title
Pneumatic Valve Actuators
UNICLASSC
Uniclass code
Pr_75_50_33_64
SA010ID02
Sheet number of the guideline
24
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.