BPZ:599-01083
Siemens Building Technologies AMERICAS Portfolio
HVAC products
valvesandactuators
Actuators for globe and pressure independent control valves (PICV)
4 pneumatic"
599-01083
Powered by
CAD모델 선택
{siemens_bt_us/hvacproducts/valvesandactuators/actuatorsforglobeandpressureindependentcontrolvalvespicv/4pneumatic/59901083/599-01083_bpz_599-01083.prj},{NB=4\"PNEUMATIC ACTUATOR,10-15 PSI(0)-BPZ:599-01083},{SA810ID03=BPZ:599-01083},{SA71015ID004=5.400},{SA71015ID006=5.700},{SA71015ID005=5.400},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID08=MIN},{SA700ID09=MIN},{SA700ID12=MIN},{SA700ID29=MIN},{SA700ID22=0.000},{SA700ID20=0.000},{SA700ID022=0.000},{SA700ID020=0.000},{SA700ID26=MIN},{SA300ID03=MIN},{SA700ID14=MIN},{SA700ID16=MIN},{SA700ID18=MIN},{SA700ID39=MIN},{SA700ID24=MIN},{SA700ID25=MIN},{SA460ID03=MIN},{SA010ID12=MIN},{SA700ID27_=184},{SA700ID37_=0},{SA700ID38_=0},{SA010ID04=Siemens Building Technologies AMERICAS Portfolio},{PREVIEW=../../bilder/44034.png},{SA700ID04=4\"PNEUMATIC ACTUATOR,10-15 PSI},{SA110ID05=599-01083},{LODLEVEL=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
../../bilder/44034.png
../../bilder/44034.png
LODLEVEL
Level of detail
Low
Low
SA700ID04
Short Text
4"PNEUMATIC ACTUATOR,10-15 PSI
4"PNEUMATIC ACTUATOR,10-15 PSI
SA110ID05
Product main group
599-01083
599-01083
SA71015ID004
Width
5.400
5.400
인치
SA71015ID006
Height
5.700
5.700
인치
SA71015ID005
Depth
5.400
5.400
인치
SA100ID04
pneumatic
SA700ID07
Minimum operatingoltage (lower functioning limit)
SA700ID38
lock against rotation
no
SA700ID22
min. temperature of medium
0.000
0.000
°C
SA700ID20
max. temperature of medium
0.000
0.000
°C
SA700ID022
min. temperature of medium
0.000
0.000
F
SA700ID020
max. temperature of medium
0.000
0.000
F
SA700ID27
condensation allowable
no
LINK
http://www.siemens.com/btproduct?BPZ:599-01083
SA810ID03
Manufacturer’s reference number
BPZ:599-01083
BPZ:599-01083
SA810ID04
Datanorm number
BPZ:599-01083
BPZ:599-01083
SA810ID06
GTIN number
804766015199
804766015199
SA810ID10
Description text
Valve Actuator, Pneumatic, 4-inch, 10-15 psi, 3/4-inch Stroke, 1/8-inch NPT
Valve Actuator, Pneumatic, 4-inch, 10-15 psi, 3/4-inch Stroke, 1/8-inch NPT
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer WEB address
http://www.siemens.com/buildingtechnologies
ETIMCLASSC
ETIM classcode
EC011197
ETIMCLASSN
ETIM classname
Pneumatic servomotor for valves
IFCEXPORT
IfcExportAs
IfcActuator.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 17
OMNICLASS
OmniClass title
Pneumatic Valve Actuators
UNICLASSC
Uniclass code
Pr_75_50_33_64
Pr_75_50_33_64
SA010ID02
Sheet number of the guideline
24
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기