您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
BPZ:599-01088
Siemens Building Technologies AMERICAS Portfolio
HVAC products
valvesandactuators
Actuators for globe and pressure independent control valves (PICV)
2 pneumatic"
599-01088
Powered by
CAD模型選擇
{siemens_bt_us/hvacproducts/valvesandactuators/actuatorsforglobeandpressureindependentcontrolvalvespicv/2pneumatic/59901088/599-01088_bpz_599-01088.prj},{NB=2\"ACTUATOR-POWERMITE(0)-BPZ:599-01088},{SA810ID03=BPZ:599-01088},{SA71015ID004=3.900},{SA71015ID006=1.800},{SA71015ID005=2.600},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID08=MIN},{SA700ID09=MIN},{SA700ID12=MIN},{SA700ID29=MIN},{SA700ID22=0.000},{SA700ID20=0.000},{SA700ID022=0.000},{SA700ID020=0.000},{SA700ID26=MIN},{SA300ID03=MIN},{SA700ID14=MIN},{SA700ID16=MIN},{SA700ID18=MIN},{SA700ID39=MIN},{SA700ID24=MIN},{SA700ID25=MIN},{SA460ID03=MIN},{SA010ID12=MIN},{SA700ID27_=179},{SA700ID37_=0},{SA700ID38_=0},{SA010ID04=Siemens Building Technologies AMERICAS Portfolio},{PREVIEW=../../bilder/44098.png},{SA700ID04=2\"ACTUATOR-POWERMITE},{SA110ID05=599-01088},{SA100ID04=pneumatic},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
Low
Low
SA700ID04
Short Text
2"ACTUATOR-POWERMITE
SA110ID05
Product main group
599-01088
SA71015ID004
Width
3.900
Inch
SA71015ID006
Height
1.800
Inch
SA71015ID005
Depth
2.600
Inch
SA100ID04
pneumatic
SA700ID07
Minimum operatingoltage (lower functioning limit)
SA700ID38
lock against rotation
no
SA700ID22
min. temperature of medium
0.000
°C
SA700ID20
max. temperature of medium
0.000
°C
SA700ID022
min. temperature of medium
0.000
F
SA700ID020
max. temperature of medium
0.000
F
SA700ID27
condensation allowable
no
LINK
http://www.siemens.com/btproduct?BPZ:599-01088
SA810ID03
Manufacturer’s reference number
BPZ:599-01088
SA810ID04
Datanorm number
BPZ:599-01088
SA810ID06
GTIN number
804766015205
SA810ID10
Description text
Valve Actuator, Pneumatic, 2", 7/32" Stroke, 1/8" NPT
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer WEB address
http://www.siemens.com/buildingtechnologies
ETIMCLASSC
ETIM classcode
EC011197
ETIMCLASSN
ETIM classname
Pneumatic servomotor for valves
IFCEXPORT
IfcExportAs
IfcActuator.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 17
OMNICLASS
OmniClass title
Pneumatic Valve Actuators
UNICLASSC
Uniclass code
Pr_75_75_18_02
SA010ID02
Sheet number of the guideline
24
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.