??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA110ID05
Type (ASN)
599-03059
SA100ID04
Valve type
shut-off and control valve assemblies
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID006
CV
10.0
SA700ID27
Nennweitensystem
DN
SA700ID28
Nominal dimension
25.00
SA700ID29
Nominal pressure system
Class
SA700ID30
nominal pressure
250
SA700ID008
max. operating pressure
50 psi
SA700ID08
max. operating pressure
345 bar
SA700ID033
Minimum operating temperature TB
20.0 F
SA700ID007
max. operating temperature
337.0 F
SA400ID03
Body material
gunmetal
SA71012ID04
Width
3.94 Inch
SA71012ID05
Depth
1.6 Inch
SA71012ID06
Height
5.47 Inch
SA71012ID08
Weight
5.070 lb
SA740ID03
Zertification
SA810ID03
Manufacturer order number
BPZ:599-03059
SA810ID03_ACC
ManufacturerÂ’s reference number incl. Accessory
BPZ:599-03059
SA810ID04
Zertification
BPZ:599-03059
SA810ID06
GTIN number
4034106335038
SA810ID10
Description text
Flowrite 1" 2W Valve, NO, 10Cv, Linear, SS Trim, High Temp Pack, F×F, ANSI 250
SA810ID14
Units of quantity
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer's catalog
20190918
SA010ID08
Global Location Number GLN for manufacturer identification
7612914000002
ETIMCLASSN
ETIM classname
Two way control valve
ETIMCLASSC
ETIM classcode
EC011435
IFCEXPORT
IfcExportAs
IfcValve.MIXING
OMNICLASSNU
OmniClass number
23-27 31 29 15
OMNICLASS
OmniClass title
Thermostatically Controlled Mixing Valves
UNICLASSC
Uniclass code
Pr_65_54_95_26
SA010ID02
Sheet number of the guideline
2
ACCESSORY_1
Accessories:
ACCESSORY_2
Accessories:
ACCESSORY_3
Accessories:
ACCESSORY_4
Accessories:
ACCESSORY_5
Accessories:
ACCESSORY_6
Accessories:
ACCESSORY_7
Accessories:
ACCESSORY_8
Accessories:
ACCESSORY_9
Accessories:
ACCESSORY_10
Accessories:
ACCESSORY_11
Accessories:
ACCESSORY_12
Accessories:
ACCESSORY_13
Accessories:
ACCESSORY_14
Accessories:
ACCESSORY_15
Accessories:
ACCESSORY_16
Accessories:
ACCESSORY_17
Accessories:
ACCESSORY_18
Accessories:
ACCESSORY_19
Accessories:
ACCESSORY_20
Accessories:
ACCESSORY_21
Accessories:
ACCESSORY_22
Accessories:
ACCESSORY_23
Accessories:
ACCESSORY_24
Accessories:
ACCESSORY_25
Accessories:
ACCESSORY_26
Accessories:
ACCESSORY_27
Accessories:
ACCESSORY_28
Accessories:
ACCESSORY_29
Accessories:
ACCESSORY_30
Accessories:
ACCESSORY_31
Accessories:
ACCESSORY_32
Accessories:
ACCESSORY_33
Accessories:
ACCESSORY_34
Accessories:
ACCESSORY_35
Accessories:
ACCESSORY_36
Accessories:
ACCESSORY_37
Accessories:
ACCESSORY_38
Accessories:
ACCESSORY_39
Accessories:
ACCESSORY_40
Accessories:
ACCESSORY_41
Accessories:
ACCESSORY_42
Accessories:
ACCESSORY_43
Accessories:
ACCESSORY_44
Accessories:
ACCESSORY_45
Accessories:
ACCESSORY_46
Accessories:
ACCESSORY_47
Accessories:
ACCESSORY_48
Accessories:
ACCESSORY_49
Accessories:
ACCESSORY_50
Accessories:
ACCESSORY_51
Accessories:
ACCESSORY_52
Accessories:
ACCESSORY_53
Accessories:
ACCESSORY_54
Accessories:
ACCESSORY_55
Accessories:
ACCESSORY_56
Accessories:
ACCESSORY_57
Accessories:
ACCESSORY_58
Accessories:
ACCESSORY_59
Accessories:
ACCESSORY_60
Accessories:
ACCESSORY_61
Accessories:
ACCESSORY_62
Accessories:
ACCESSORY_63
Accessories:
ACCESSORY_64
Accessories:
ACCESSORY_65
Accessories:
ACCESSORY_66
Accessories:
ACCESSORY_67
Accessories:
ACCESSORY_68
Accessories:
ACCESSORY_69
Accessories:
ACCESSORY_70
Accessories:
ACCESSORY_71
Accessories:
ACCESSORY_72
Accessories:
ACCESSORY_73
Accessories:
ACCESSORY_74
Accessories:
ACCESSORY_75
Accessories:
ACCESSORY_76
Accessories:
ACCESSORY_77
Accessories:
ACCESSORY_78
Accessories:
ACCESSORY_79
Accessories:
ACCESSORY_80
Accessories:
ACCESSORY_81
Accessories:
ACCESSORY_82
Accessories:
ACCESSORY_83
Accessories:
ACCESSORY_84
Accessories:
ACCESSORY_85
Accessories:
ACCESSORY_86
Accessories:
ACCESSORY_87
Accessories:
ACCESSORY_88
Accessories:
ACCESSORY_89
Accessories:
ACCESSORY_90
Accessories:
ACCESSORY_91
Accessories:
ACCESSORY_92
Accessories:
ACCESSORY_93
Accessories:
ACCESSORY_94
Accessories:
ACCESSORY_95
Accessories:
ACCESSORY_96
Accessories:
ACCESSORY_97
Accessories:
ACCESSORY_98
Accessories:
ACCESSORY_99
Accessories:
ACCESSORY_100
Accessories:
ACCESSORY_101
Accessories:
ACCESSORY_102
Accessories:
ACCESSORY_103
Accessories:
ACCESSORY_104
Accessories:
ACCESSORY_105
Accessories:
ACCESSORY_106
Accessories:
ACCESSORY_107
Accessories:
ACCESSORY_108
Accessories:
ACCESSORY_109
Accessories:
ACCESSORY_110
Accessories:
ACCESSORY_111
Accessories:
ACCESSORY_112
Accessories:
ACCESSORY_113
Accessories:
ACCESSORY_114
Accessories:
ACCESSORY_115
Accessories:
ACCESSORY_116
Accessories:
ACCESSORY_117
Accessories:
ACCESSORY_118
Accessories:
ACCESSORY_119
Accessories:
ACCESSORY_120
Accessories:
ACCESSORY_121
Accessories:
ACCESSORY_122
Accessories:
ACCESSORY_123
Accessories:
ACCESSORY_124
Accessories:
ACCESSORY_125
Accessories:
ACCESSORY_126
Accessories:
ACCESSORY_127
Accessories:
ACCESSORY_128
Accessories:
ACCESSORY_129
Accessories:
ACCESSORY_130
Accessories:
ACCESSORY_131
Accessories:
ACCESSORY_132
Accessories:
ACCESSORY_133
Accessories:
ACCESSORY_134
Accessories:
ACCESSORY_135
Accessories:
ACCESSORY_136
Accessories:
ACCESSORY_137
Accessories:
ACCESSORY_138
Accessories:
ACCESSORY_139
Accessories:
ACCESSORY_140
Accessories:
ACCESSORY_141
Accessories:
ACCESSORY_142
Accessories:
ACCESSORY_143
Accessories:
ACCESSORY_144
Accessories:
ACCESSORY_145
Accessories:
ACCESSORY_146
Accessories:
ACCESSORY_147
Accessories:
ACCESSORY_148
Accessories:
ACCESSORY_149
Accessories:
ACCESSORY_150
Accessories:
ACCESSORY_151
Accessories:
ACCESSORY_152
Accessories:
ACCESSORY_153
Accessories:
ACCESSORY_154
Accessories:
ACCESSORY_155
Accessories:
ACCESSORY_156
Accessories:
ACCESSORY_157
Accessories:
ACCESSORY_158
Accessories:
ACCESSORY_159
Accessories:
ACCESSORY_160
Accessories:
ACCESSORY_161
Accessories:
ACCESSORY_162
Accessories:
ACCESSORY_163
Accessories:
ACCESSORY_164
Accessories:
ACCESSORY_165
Accessories:
ACCESSORY_166
Accessories:
ACCESSORY_167
Accessories:
ACCESSORY_168
Accessories:
ACCESSORY_169
Accessories:
ACCESSORY_170
Accessories:
ACCESSORY_171
Accessories:
ACCESSORY_172
Accessories:
ACCESSORY_173
Accessories:
ACCESSORY_174
Accessories:
ACCESSORY_175
Accessories:
ACCESSORY_176
Accessories:
ACCESSORY_177
Accessories:
ACCESSORY_178
Accessories:
ACCESSORY_179
Accessories:
ACCESSORY_180
Accessories:
ACCESSORY_181
Accessories:
ACCESSORY_182
Accessories:
ACCESSORY_183
Accessories:
ACCESSORY_184
Accessories:
ACCESSORY_185
Accessories:
ACCESSORY_186
Accessories:
ACCESSORY_187
Accessories:
ACCESSORY_188
Accessories:
ACCESSORY_189
Accessories:
ACCESSORY_190
Accessories:
ACCESSORY_191
Accessories:
ACCESSORY_192
Accessories:
ACCESSORY_193
Accessories:
ACCESSORY_194
Accessories:
ACCESSORY_195
Accessories:
ACCESSORY_196
Accessories:
ACCESSORY_197
Accessories:
ACCESSORY_198
Accessories:
ACCESSORY_199
Accessories:
ACCESSORY_200
Accessories:
ACCESSORY_201
Accessories:
ACCESSORY_202
Accessories:
ACCESSORY_203
Accessories:
ACCESSORY_204
Accessories:
ACCESSORY_205
Accessories:
ACCESSORY_206
Accessories:
ACCESSORY_207
Accessories:
ACCESSORY_208
Accessories:
ACCESSORY_209
Accessories:
ACCESSORY_210
Accessories:
ACCESSORY_211
Accessories:
ACCESSORY_212
Accessories:
ACCESSORY_213
Accessories:
ACCESSORY_214
Accessories:
ACCESSORY_215
Accessories:
ACCESSORY_216
Accessories:
ACCESSORY_217
Accessories:
ACCESSORY_218
Accessories:
ACCESSORY_219
Accessories:
ACCESSORY_220
Accessories:
ACCESSORY_221
Accessories:
ACCESSORY_222
Accessories:
ACCESSORY_223
Accessories:
ACCESSORY_224
Accessories:
ACCESSORY_225
Accessories:
ACCESSORY_226
Accessories:
ACCESSORY_227
Accessories:
ACCESSORY_228
Accessories:
ACCESSORY_229
Accessories:
ACCESSORY_230
Accessories:
ACCESSORY_231
Accessories:
ACCESSORY_232
Accessories:
ACCESSORY_233
Accessories:
ACCESSORY_234
Accessories:
ACCESSORY_235
Accessories:
ACCESSORY_236
Accessories:
ACCESSORY_237
Accessories:
ACCESSORY_238
Accessories:
ACCESSORY_239
Accessories:
ACCESSORY_240
Accessories:
ACCESSORY_241
Accessories:
ACCESSORY_242
Accessories:
ACCESSORY_243
Accessories:
ACCESSORY_244
Accessories:
ACCESSORY_245
Accessories:
ACCESSORY_246
Accessories:
ACCESSORY_247
Accessories:
ACCESSORY_248
Accessories:
ACCESSORY_249
Accessories:
ACCESSORY_250
Accessories:
ACCESSORY_251
Accessories:
ACCESSORY_252
Accessories:
ACCESSORY_253
Accessories:
ACCESSORY_254
Accessories:
ACCESSORY_255
Accessories:
ACCESSORY_256
Accessories:
ACCESSORY_257
Accessories:
ACCESSORY_258
Accessories:
ACCESSORY_259
Accessories:
ACCESSORY_260
Accessories:
ACCESSORY_261
Accessories:
ACCESSORY_262
Accessories:
ACCESSORY_263
Accessories:
ACCESSORY_264
Accessories:
ACCESSORY_265
Accessories:
ACCESSORY_266
Accessories:
ACCESSORY_267
Accessories:
ACCESSORY_268
Accessories:
ACCESSORY_269
Accessories:
ACCESSORY_270
Accessories:
ACCESSORY_271
Accessories:
ACCESSORY_272
Accessories:
ACCESSORY_273
Accessories:
ACCESSORY_274
Accessories:
ACCESSORY_275
Accessories:
ACCESSORY_276
Accessories:
ACCESSORY_277
Accessories:
ACCESSORY_278
Accessories:
ACCESSORY_279
Accessories:
ACCESSORY_280
Accessories:
ACCESSORY_281
Accessories:
ACCESSORY_282
Accessories:
ACCESSORY_283
Accessories:
ACCESSORY_284
Accessories:
ACCESSORY_285
Accessories:
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.