??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA110ID05
Type (ASN)
599-04323-6
SA100ID04
Valve type
valve assemblies with fixed flow resistors,e.g. heat meters (measuring and metering devices)
SA700ID04
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
SA700ID006
CV
6.0
SA700ID27
Nennweitensystem
DN
SA700ID28
Nominal dimension
25.00
SA700ID29
Nominal pressure system
Class
SA700ID30
nominal pressure
250
SA700ID008
max. operating pressure
58 psi
SA700ID08
max. operating pressure
400 bar
SA700ID033
Minimum operating temperature TB
F
SA700ID007
max. operating temperature
248.0 F
SA400ID03
Body material
brass
SA71012ID04
Width
3.90 Inch
SA71012ID05
Depth
2.6 Inch
SA71012ID06
Height
5.70 Inch
SA71012ID08
Weight
2.800 lb
SA740ID03
Zertification
SA810ID03
Manufacturer order number
S55278-V132
SA810ID04
Zertification
S55278-V132
SA810ID06
SA810ID10
Description text
599-04323-6, 1 PICV, 6 GPM NO
SA810ID14
Units of quantity
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer's catalog
20190918
SA010ID08
Global Location Number GLN for manufacturer identification
7612914000002
ETIMCLASSN
ETIM classname
Two way control valve
ETIMCLASSC
ETIM classcode
EC011435
IFCEXPORT
IfcExportAs
IfcValve.REGULATING
OMNICLASSNU
OmniClass number
23-27 31 39
OMNICLASS
OmniClass title
Plug Valves
UNICLASSC
Uniclass code
Pr_65_54_95_26
SA010ID02
Sheet number of the guideline
2
ACCESSORY_1
Accessories:
ACCESSORY_2
Accessories:
ACCESSORY_3
Accessories:
ACCESSORY_4
Accessories:
ACCESSORY_5
Accessories:
ACCESSORY_6
Accessories:
ACCESSORY_7
Accessories:
ACCESSORY_8
Accessories:
ACCESSORY_9
Accessories:
ACCESSORY_10
Accessories:
ACCESSORY_11
Accessories:
ACCESSORY_12
Accessories:
ACCESSORY_13
Accessories:
ACCESSORY_14
Accessories:
ACCESSORY_15
Accessories:
ACCESSORY_16
Accessories:
ACCESSORY_17
Accessories:
ACCESSORY_18
Accessories:
ACCESSORY_19
Accessories:
ACCESSORY_20
Accessories:
ACCESSORY_21
Accessories:
ACCESSORY_22
Accessories:
ACCESSORY_23
Accessories:
ACCESSORY_24
Accessories:
ACCESSORY_25
Accessories:
ACCESSORY_26
Accessories:
ACCESSORY_27
Accessories:
ACCESSORY_28
Accessories:
ACCESSORY_29
Accessories:
ACCESSORY_30
Accessories:
ACCESSORY_31
Accessories:
ACCESSORY_32
Accessories:
ACCESSORY_33
Accessories:
ACCESSORY_34
Accessories:
ACCESSORY_35
Accessories:
ACCESSORY_36
Accessories:
ACCESSORY_37
Accessories:
ACCESSORY_38
Accessories:
ACCESSORY_39
Accessories:
ACCESSORY_40
Accessories:
ACCESSORY_41
Accessories:
ACCESSORY_42
Accessories:
ACCESSORY_43
Accessories:
ACCESSORY_44
Accessories:
ACCESSORY_45
Accessories:
ACCESSORY_46
Accessories:
ACCESSORY_47
Accessories:
ACCESSORY_48
Accessories:
ACCESSORY_49
Accessories:
ACCESSORY_50
Accessories:
ACCESSORY_51
Accessories:
ACCESSORY_52
Accessories:
ACCESSORY_53
Accessories:
ACCESSORY_54
Accessories:
ACCESSORY_55
Accessories:
ACCESSORY_56
Accessories:
ACCESSORY_57
Accessories:
ACCESSORY_58
Accessories:
ACCESSORY_59
Accessories:
ACCESSORY_60
Accessories:
ACCESSORY_61
Accessories:
ACCESSORY_62
Accessories:
ACCESSORY_63
Accessories:
ACCESSORY_64
Accessories:
ACCESSORY_65
Accessories:
ACCESSORY_66
Accessories:
ACCESSORY_67
Accessories:
ACCESSORY_68
Accessories:
ACCESSORY_69
Accessories:
ACCESSORY_70
Accessories:
ACCESSORY_71
Accessories:
ACCESSORY_72
Accessories:
ACCESSORY_73
Accessories:
ACCESSORY_74
Accessories:
ACCESSORY_75
Accessories:
ACCESSORY_76
Accessories:
ACCESSORY_77
Accessories:
ACCESSORY_78
Accessories:
ACCESSORY_79
Accessories:
ACCESSORY_80
Accessories:
ACCESSORY_81
Accessories:
ACCESSORY_82
Accessories:
ACCESSORY_83
Accessories:
ACCESSORY_84
Accessories:
ACCESSORY_85
Accessories:
ACCESSORY_86
Accessories:
ACCESSORY_87
Accessories:
ACCESSORY_88
Accessories:
ACCESSORY_89
Accessories:
ACCESSORY_90
Accessories:
ACCESSORY_91
Accessories:
ACCESSORY_92
Accessories:
ACCESSORY_93
Accessories:
ACCESSORY_94
Accessories:
ACCESSORY_95
Accessories:
ACCESSORY_96
Accessories:
ACCESSORY_97
Accessories:
ACCESSORY_98
Accessories:
ACCESSORY_99
Accessories:
ACCESSORY_100
Accessories:
ACCESSORY_101
Accessories:
ACCESSORY_102
Accessories:
ACCESSORY_103
Accessories:
ACCESSORY_104
Accessories:
ACCESSORY_105
Accessories:
ACCESSORY_106
Accessories:
ACCESSORY_107
Accessories:
ACCESSORY_108
Accessories:
ACCESSORY_109
Accessories:
ACCESSORY_110
Accessories:
ACCESSORY_111
Accessories:
ACCESSORY_112
Accessories:
ACCESSORY_113
Accessories:
ACCESSORY_114
Accessories:
ACCESSORY_115
Accessories:
ACCESSORY_116
Accessories:
ACCESSORY_117
Accessories:
ACCESSORY_118
Accessories:
ACCESSORY_119
Accessories:
ACCESSORY_120
Accessories:
ACCESSORY_121
Accessories:
ACCESSORY_122
Accessories:
ACCESSORY_123
Accessories:
ACCESSORY_124
Accessories:
ACCESSORY_125
Accessories:
ACCESSORY_126
Accessories:
ACCESSORY_127
Accessories:
ACCESSORY_128
Accessories:
ACCESSORY_129
Accessories:
ACCESSORY_130
Accessories:
ACCESSORY_131
Accessories:
ACCESSORY_132
Accessories:
ACCESSORY_133
Accessories:
ACCESSORY_134
Accessories:
ACCESSORY_135
Accessories:
ACCESSORY_136
Accessories:
ACCESSORY_137
Accessories:
ACCESSORY_138
Accessories:
ACCESSORY_139
Accessories:
ACCESSORY_140
Accessories:
ACCESSORY_141
Accessories:
ACCESSORY_142
Accessories:
ACCESSORY_143
Accessories:
ACCESSORY_144
Accessories:
ACCESSORY_145
Accessories:
ACCESSORY_146
Accessories:
ACCESSORY_147
Accessories:
ACCESSORY_148
Accessories:
ACCESSORY_149
Accessories:
ACCESSORY_150
Accessories:
ACCESSORY_151
Accessories:
ACCESSORY_152
Accessories:
ACCESSORY_153
Accessories:
ACCESSORY_154
Accessories:
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.