??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Order number
B
Head height
mm
CS
at a min. - max. clamping range (S) without distance ring the plunger pin height is
mm
D
at a min. - max. clamping range (S) without distance ring the plunger pin height is
mm
A
Overall length
mm
EOG
Cutout housing
Ø 9,5 x 8,2 mm
EOS
Cutout pin
Ø 6,1 + 0,1 mm
SD
Pin diameter Ø
6 mm
LE
Delivery Unit
20 Stk
DR
Distance ring
S
Clamping range
INFO
HTML Online
Product page DIRAK.com
Download CAD models
Previews
3D
Dimension