??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
600PY06509S
SER
Series
600 Series
MO
Fastening Type
SIZE
Fastening Size
7-1/4" x 6-1/4"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
Inch
WFACE
Wheel Face
Crowned Tread
WFIN
Wheel Color
Green Tread on Black Cast Iron Core
HARD
Hardness
95 Shore A
WB
Bearing Type
BR
Brake Type
SLO
Swivel Lock
CAP
Capacity
2000 lbs
H
Mount Height
8 1/2 Inch
SL
Swivel Lead
2 1/2 Inch
R
Swivel Radius
5 1/2 Inch
Download CAD models
Previews
3D
Dimension