??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
CM
Chain model
60P
PN
Product name
High Temperature Resistant Plastic Chain
APPLICATION
Application
Mainly suitable for high temperature resistant conveying.
MATERIAL
Material
Modified polyoxymethylene (POM) black, maximum operating temperature +150°C
PM
Pin material
Stainless steel
WL
Working load
880N
PACKAGE
Package
Each length is 1.524M
WEIGHT
Weight
1.13 kg/pc
W
Width
30 mm
W1
13.6 mm
P
Pitch
19.05 mm
E
6 mm
H
17.0 mm
L
9.0 mm
D
d
11 mm
Загрузка CAD-моделей
Предварительные просмотры