??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PN
Part Number
610PD08501S
SER
Series
610 Series
MO
Fastening Type
SIZE
Fastening Size
7 1/2" x 6 1/4"
TT
Wheel Type
D
Wheel Diameter
palec
W
Tread Width
palec
WFACE
Wheel Face
-
WFIN
Finish
Green Tread on Aluminum Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
BR
Brake Type
SLO
Swivel Lock
CAP
Capacity
2520 lbs
H
Mount Height
10 1/2 palec
SL
Swivel Lead
2 1/4 palec
R
Swivel Radius
6 1/4 palec
Stáhnout CAD model
Previews
3D
Dimenze