??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
62-1-3759
MATERIAL
Material
stainless steel
FINISH
Finish
raw
A
73,5 mm
B
84,1 mm
C
2 mm
D
6 mm
Download CAD models
Previews
3D
Dimension