??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
62-1-4008
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
51 mm
B
75 mm
C
3 mm
D
6 mm
WEIGHT
weight
210 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30389-concealed-hinges-without-spring-950-opening.html
Download CAD models
Previews
3D
Dimension