??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
62-1-9000
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
126 mm
B
17.5 mm
E
3 mm
WEIGHT
weight
73 g
W
122° mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26098-concealed-hinges-with-retractable-pin.html
Download CAD models
Previews
3D
Dimension