??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
63-C
SERIES
Series
63 Series
PN
Product name
63-C Flexible chain
APPLICATION
Application
Suitable for all kinds of food, beverage conveying.
MATERIAL
Material
POM, color white, operating temperature -30°C~+90°C.
PM
Pin material
Stainless steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
2100N (25°C),Max.length 12m
REMARK
Remark
One meter = 39 pieces
W
Width
63.0 mm
WEIGHT
Weight
0.81 kg/m
RBR
opposite bending raduis
130 mm
MTR
Minimum turning radius
150 mm
Download CAD models
Previews