??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
CM
Chain model
SERIES
Series
63 Series
PN
Product name
63-CD Sideflex Safety Finger Chain With Flight
APPLICATION
Application
Suitable for all kinds of food, beverage conveying.
MATERIAL
Material
POM, color white, operating temperature -30°C~+90°C.
PM
Pin material
Stainless steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
2100N (25°C),Max.length 12m
REMARK
Remark
One meter = 39 pieces
W
Width
63 mm
H
mm
MTR
Minimum sideflex radius
150
K
25.4*N mm
CAD modeli indir
Previews