??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
63WF-C
SERIES
Series
63 Series
PN
Product name
63WF-C Flexible chain
APPLICATION
Application
Mainly used in all kinds of food, beverage, and all kinds of goods transportation
MATERIAL
Material
White Polyoxymethylene (POM), operating temperature -10°C~+40°C
PM
Pin material
Stainless steel
MS
Maximum speed
40m/min
WL
Working load
Working load (25°C) <3000N,Max.length 12m
REMARK
Remark
One meter = 39 pieces
W
Width
63.0 mm
WEIGHT
Weight
0.75 kg/m
RBR
Rb opposite bending raduis
120 mm
TR
Rs Sideflex radius
150 mm
Download CAD models
Previews