??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
68AX06228S
SER
Series
68 Series
MO
Fastening Type
SIZE
Fastening Size
6 1/4" x 4 1/2"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
WFACE
Wheel Face
Radius Tread
WFIN
Wheel Color
Maroon Tread on Aluminum Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
85 Shore A
WB
Bearing Type
CAP
Capacity
1250 lbs
H
Mount Height
8 1/4 Inch
SL
Swivel Lead
1 3/4 Inch
R
Swivel Radius
4 3/4 Inch
Download CAD models
Previews
3D
Dimension