??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
70-1-3526
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
164 mm
B
16.9 mm
C
49 mm
NOTE
Note
no stop
WEIGHT
weight
100 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25917-tube-hinge.html
CAD modeli indir
Previews
3D
Boyut