??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
70-1-3557
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
102 mm
B
80.5 mm
C
76 mm
WEIGHT
weight
520 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26087-concealed-hinge-1100-opening.html
Download CAD models
Previews
3D
Dimension