??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
70-1-3639
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
44 mm
B
29 mm
C
32 mm
WEIGHT
weight
60 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30393-concealed-hinges-1250-opening.html
Download CAD models
Previews
3D
Dimension