??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
70-1-3645
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
50 mm
B
166 mm
C
74,7 mm
NOTE
Note
without spring
WEIGHT
weight
208 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/34071-concealed-hinge-7-axis-steel-plates-1100-opening.html
Download CAD models
Previews
3D
Dimension