??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
70-1-3647
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
77 mm
B
55,2 mm
C
54 mm
WEIGHT
weight
242 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/34073-concealed-hinges-size-m-1250-opening.html
Download CAD models
Previews
3D
Dimension