??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
70-1-3664
MATERIAL
Material
304 stainless steel
FINISH
Finish
deburred
A
70 mm
B
217.1 mm
C
127.8 mm
Download CAD models
Previews
3D
Dimension