??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
70-1-3669
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
500 mm
B
59 mm
C
2 mm
D
8 mm
E
40 mm
H
37,5 mm
WEIGHT
weight
85 g
Download CAD models
Previews
3D
Dimension