??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
70-1-9000
MATERIAL
Material
316 stainless steel
FINISH
Finish
raw
A
44 mm
B
104.5 mm
C
26 mm
WEIGHT
weight
70 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30209-spring-loaded-concealed-hinges-900-opening.html
Download CAD models
Previews
3D
Dimension