??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
70-1-9002
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
52 mm
B
121 mm
C
73.5 mm
WEIGHT
weight
140 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30208-spring-loaded-concealed-hinges-1500-opening.html
Download CAD models
Previews
3D
Dimension