??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
70-7-3539
MATERIAL
Material
zinc die-cast
FINISH
Finish
chrome plated satin
A
43 mm
B
18 mm
C
32 mm
D
13 mm
E
11 mm
F
22 mm
H
5 mm
G
5 mm
WEIGHT
weight
36.6 g
S
3.5 mm
X
≤ 2.3 mm
Y
0.8 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25182-multi-link-concealed-hinges-1800-opening.html
Stáhnout CAD model
Previews
3D
Dimenze