??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
70-7-3540
MATERIAL
Material
zinc die-cast
FINISH
Finish
chrome plated satin
A
45 mm
B
22.7 mm
C
32 mm
D
18.5 mm
E
13 mm
F
19 mm
H
6 mm
G
5 mm
WEIGHT
weight
55 g
S
3.5 mm
X
≤ 3 mm
Y
0.8 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25183-multi-link-concealed-hinges-1800-opening.html
Download CAD models
Previews
3D
Dimension