??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
70-7-3542
MATERIAL
Material
zinc die-cast
FINISH
Finish
chrome plated satin
A
70 mm
B
26.6 mm
C
53 mm
D
23 mm
E
16.1 mm
F
35 mm
H
9 mm
G
7 mm
WEIGHT
weight
160 g
S
4.6 mm
X
≤ 3.5 mm
Y
1.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25185-multi-link-concealed-hinges-1800-opening.html
Download CAD models
Previews
3D
Dimension