??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
70-7-3543
MATERIAL
Material
zinc die-cast
FINISH
Finish
chrome plated satin
A
100 mm
B
33.2 mm
C
80 mm
D
27.5 mm
E
20 mm
F
52 mm
H
9.5 mm
G
9.5 mm
WEIGHT
weight
350 g
S
5.3 mm
X
≤ 4.8 mm
Y
1.8 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25186-multi-link-concealed-hinges-1800-opening.html
Download CAD models
Previews
3D
Dimension