??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
70-7-3544
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin
A
50 mm
B
19 mm
C
38 mm
D
14 mm
E
18.2 mm
F
11 mm
WEIGHT
weight
33 g
S
2.7 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25187-concealed-hinge-1800-opening.html
下載CAD模型
Previews
3D
尺寸