??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
70-7-3660
MATERIAL
Material
zinc die cast
FINISH
Finish
silver
A
90 mm
B
18 mm
C
16 mm
Download CAD models
Previews
3D
Dimension