??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
71-1-3303
MATERIAL
Material
steel
FINISH
Finish
raw
A
170 mm
B
30 mm
C
0.8 mm
D
2 mm
NOTE
Note
stainless steel opening spring
WEIGHT
weight
41 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25213-spring-hinges-170-mm-long.html
Download CAD models
Previews
3D
Dimension