??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
71-1-3611
MATERIAL
Material
steel
FINISH
Finish
black zinc plated
A
60 mm
B
162.4 mm
C
71.4 mm
WEIGHT
weight
132 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30372-spring-loaded-concealed-hinge-1100-opening.html
Download CAD models
Previews
3D
Dimension