??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
71-1-3619
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
50 mm
B
50 mm
C
2 mm
D
4 mm
F
9 mm
NOTE
Note
stainless steel closing spring
G
30 mm
WEIGHT
weight
50 g
S
5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25216-spring-hinges-50-mm-long.html
Download CAD models
Previews
3D
Dimension