??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
71-1-3622
MATERIAL
Material
316 stainless steel
FINISH
Finish
raw
A
60 mm
B
30 mm
C
1.5 mm
D
3 mm
NOTE
Note
closing spring
WEIGHT
weight
40 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25222-cranked-spring-hinge-60-mm-long.html
Download CAD models
Previews
3D
Dimension