??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
71-1-3862
MATERIAL
Material
5754 alu
FINISH
Finish
raw
A
120 mm
B
40 mm
C
1.5 mm
D
4 mm
NOTE
Note
undrilled
WEIGHT
weight
45 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30301-closing-spring-hinges-120-mm-long.html
下载CAD模型
预览
3D
尺寸标注